Laser Pointer

Miniature Laser Pointer

FLIR Electro-Optical Components (formerly Aerius Photonics) miniature laser pointer is useful for marking objects from long distances. The ultralow weight of the FLIR EOC pointer enables its use in small vehicles and in handheld applications. Multiple wavelengths from blue up to SWIR are available. The timing sequence has multiple patterns available. User-defined patterns and ramping/flashing are also allowed. Externally controlled brightness and pulsing is included.

 


Features

  • Visible, NIR, and SWIR pointing
  • Fully programmable for stand-alone operation or flexible system integration
  • Integrated thermal control
  • Wide voltage acceptance range

 


Specifications

Model

FLIR EOC MLP
Vis/NIR/SWIR

Datasheet
  Laser Pointer

Specifications

Output Power 20 to 150 mW
System Weight 5 grams
Wavelengths 830 nm (NVG), 1064 nm (SWIR), & 1550 nm (SWIR) (Available Q2 2013)
Power and Control 4-40 volts input, strobe and PWM brightness control, optional UART communication