FLIR µCore-275Z
The FLIR µCore-275Z mid-wave camera core provides OEMs with an extremely compact, turnkey cooled core solution. Operating in the 3-5 micron waveband, µCore-275Z is lightweight and easy to integrate into small products such as airborne gimbals.
Key Features:
- Cooled Mercury Cadmium Telluride detector
- Continuous optical zoom lens option eliminates the need for multiple lenses
- 640 x 512 pixel resolution
- Powerful image processing algorithms embedded in hardware and software
- Easy to integrate and compatible with common power and video interfaces
DRI Chart
µCore-275Z |
|
| Man | |
| Detect: |
9.2km |
| Recognize: |
2.9km |
| Identify: |
1.2km |
Vehicle |
|
| Detect: |
15.5km |
| Recognize: |
6km |
| Identify: |
3.3km |
µCore-275Z: 1.5x Extender |
|
| Man | |
| Detect: |
11.6km |
| Recognize: |
3.8km |
| Identify: |
2km |
Vehicle |
|
| Detect: |
17.9km |
| Recognize: |
8km |
| Identify: |
4.7km |