FLIRs compact handheld thermal imagers allow you to see in total darkness. Intruders can not easily hide their heat, so you can see them when they might otherwise be camouflaged by darkness or their surroundings. When you search for intruders with flashlights or searchlights, they know where you are, and where you are looking. With a FLIR thermal imager you remain covert, increasing your safety.
You need to upgrade your Flash Player to version 9 or newer.
The FlashSight is a handheld, shock-resistant, thermal imaging camera. It provides clear imagery through total darkness, fog, smoke, and most visual obscurants. It runs for over 4 hours on standard AA batteries and has a bellows eye cup so that the observer can stay out of the sight of potential perpetrators. The Flashsight is an excellent tool for police and other law enforcement agencies. The operator can easily detect suspects without being seen himself. The FlashSight includes FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics.
Note: Clicking the image link will open the Law Enforcement FlashSight page.