Japanese Simplified Chinese Español Deutsch Italia Russian Français English
 
 

HM-Series


Portable thermal imaging cameras for security and law enforcement applications

The H-Series are handheld shock-resistant thermal imaging cameras. They produce a crisp image in the darkest of nights. Thanks to the H-Series, security professionals and law enforcement officers can see suspects in total darkness, through smoke, and light foliage.

The H-Series are excellent tools for walking patrols that need to secure industrial sites or borders, customs and law enforcement officers and all others that need to see what is happening in total darkness, in all weather conditions, without being seen themselves.

 

 

 
 

 
 
Bookmark and Share

HM serie bullets.jpg

 

 

 

Product Overview 

Features 

Specifications 

 


 

 

1.

POWER button 
Initial powering takes 60 seconds. Once on, the system is set to stand-by with a single quick press on the power button. The battery lifetime in this standby mode is more than 120 hours. Another quick press on the power button returns to ON mode. To preserve battery power in the "ON Status", auto stand-by is initiated if no buttons are pressed for 3 minutes.

2.

RECORD button 
On the HM-324, this button will freeze the image for up to 2 minutes. The camera will return to live imaging upon any press of the button.

Depending on the HM-Series camera model, a single fast push of the RECORD button records a single frame of data to the SD card. During this operation the image is frozen for approximately 1 second. If the operator presses and holds the RECORD button for more than 2 seconds, video recording is started and continued until the operator releases the button. During video recording a "record" icon is visible in the viewfinder. 

3.

ZOOM button 
Each press on the ZOOM button cycles between 2X zoom and normal view. A zoom icon is presented in the viewfinder during zoom.

4.

Black hot / White hot button 
Each press on the Black Hot / White Hot button cycles between Black Hot and White Hot modes.

5.

BRIGHTNESS button 
Each press on the BRIGHTNESS button increments to the
next of 5 display brightness levels. When the maximum display brightness is reached, subsequent button presses decrement the display brightness until the minimum brightness level is reached. Thanks to this adjustable brightness, you will be able to keep your night sight capabilities.

6.

Eye-piece 
Provides excellent user comfort when looking through the viewfinder.

7.

Rugged design 
Ready for go-anywhere operation, in the harshest maritime conditions.

8.

Lens 
The HM-224 and HM-324 are equipped with lenses providing a 24° field of view. A 2X extender providing a 12° field of view is optionally available for the HM-224 and HM-324 models. Users that want to see even farther can choose the HM-307. It offers a 7° field of view.

9.

Hand strap 
The HM-Series have a hand strap on both sides of the camera for both left- or right handed use.

10.

SD-card slot 
The HM-series allow images to be stored on a removable SD-card. It can also be used to upgrade the HM-Series from HM-224 to HM-224 Pro and from XP to XP+.

11.

USB2 connection 
Allows for fast transfer of images from the HM-Series to a PC. (Not on HM-224)

12.

Battery compartment 
Contains 4 AA batteries.

 
 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.