|
 |
 |
Crisp thermal images
|
All versions of the outdoor domes are equipped with an uncooled Vanadium Oxide microbolometer detector that produces crisp images of 320 x 240 pixels. |
Precise Pan/Tilt mechanism
|
All D-Series thermal imaging cameras come with a precision pan/tilt mechanism. It allows the user to rotate the camera 360° continuously and to tilt it +45° to -180°. This drastically increases situational awareness. The Pan/Tilt has 128 preset positions. Ideal if you want to scan an area continuously. |
Daylight camera
|
All versions are equipped with a long range daylight/low light camera. The daylight camera offers an 36x optical zoom. |
Digital Detail Enhancement
|
The D-Series provide high contrast imagery optimized to get the most out of video analytics software. Digital Detail Enhancement ensures clear, properly contrasted thermal images in all weather conditions. |
Excellent range performance
|
Equipped with a 35 mm lens, the D-313 is designed for mid-range security and surveillance applications. The D-313 has a 13° field of view. With the D-313 you will be able to detect a man-sized target at a distance of over 780 meters. |
Easy to use
|
Equipped with an “athermal lens”, all D-Series are able to maintain focus no matter what the environmental temperature is. There is no need for user adjustments. |
Designed for use in harsh environments
|
The D-Series are extremely rugged systems. Their vital core is well protected, IP66 requirements, against dust and water ingress. |
IP control
|
The D-Series can be integrated in any existing TCP/IP network and controlled over a PC. No additional cables are required. Using this configuration, you can monitor all activity over the network, even when you are thousands of kilometers away. |
Serial control interface
|
Simply connect the D-Series over RS-232, RS-422 or RS-485 to a remote control panel. Pelco D or Bosch commands are used for common functions. A video cable can be connected to any existing multi-function display that accepts composite video. |
Video Streaming
|
Multiple channels of streaming digital video are available in H.264, MPEG-4, or M-JPEG formats. Simultaneous digital and composite video output is possible. |
FLIR Sensors Manager
|
Each D-Series camera comes with a single sensor copy of FLIR Sensors Manager. This intuitive software allows users to manage and control a D-Series camera in a TCP/IP network. |
|