Japanese Simplified Chinese Español Deutsch Italia Russian Français English
 
 
 

Security Cameras

Thermal Imaging for Security

Thermal cameras compliment and complete your security camera network by giving you the power to see threats invisible to the naked eye, turning night into day. Thermal security cameras make images from the heat energy that is around us all the time, not from reflected visible light, giving you true 24/7 imaging capability without lights or illuminators. Thermal energy penetrates atmospheric obscurants better and farther than visible light, allowing you to see what’s out there through haze, smoke, dust and even light fog. Day and night, through good weather and bad, close up and far away, FLIR’s thermal security cameras do it all.   

You need to upgrade your Flash Player to version 9 or newer.
 

 
 
Bookmark and Share

 

H series_thumb.jpg

H-Series
The H-Series are handheld shock-resistant thermal imaging cameras. They produce a crisp image in the darkest of nights. Thanks to the H-Series, security professionals and law enforcement officers can see suspects in total darkness, through smoke, and light foliage.  

 

VSR-6

VSR-6 
The VSR-6 is an extremely affordable thermal imager. It provides crisp, clear thermal imagery in total darkness, light fog or smoke. It features the same thermal imaging technology found in many of FLIR’s most sophisticated security and surveillance systems, but is packaged for users who have short-range security and surveillance as their primary application. It includes FLIR’s advanced image processing techniques which deliver excellent contrast regardless of scene dynamics. Unlike other night vision systems that require low amounts of light to generate an image, the VSR-6 needs no light at all.

d series banner

D Series

The D-series are extremely affordable thermal imaging domes. They incorporate a thermal imaging camera which produces clear, crisp images in total darkness. A thermal imaging camera can also see through smoke. The D-series incorporate the same thermal imaging technology found in many of FLIR’s most sophisticated systems, but is packaged for users who have indoor security and safety as their primary application. Contrary to other technologies, thermal imaging does not need any light whatsoever to produce an image on which the smallest of details can be seen.

D series.png  

D-Series

The D-Series outdoor dome enclosure provides precision pan/tilt control while providing fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm functionality. Fully enabled for control and operation over IP and serial networks, D-Series systems deploy a 320 × 240 thermal imager along with a day/night 36× zoom color CCD camera. FLIR’s D-Series thermal multi-sensor security dome cameras are the perfect replacement for day/night dome cameras, providing clear 24/7 imaging capability in an attractive, discrete dome-style enclosure.

f_serie_banner.png 

F-Series

F-Series thermal security cameras let you see intruders and other threats to your facility clearly in total darkness and in bad weather. Fully enabled for control and operation over digital and analog networks, F-Series thermal imaging cameras are available in 160 × 120, 320 × 240, and high-resolution 640 × 480 formats, providing up to sixteen times the image clarity and longer threat detection range performance than lower resolution cameras.

PT series.png  

PT-Series

PT-Series thermal security cameras let you see intruders and other threats to your facility’s security clearly in total darkness and in bad weather. The PT-Series precision pan/tilt mechanism gives operators accurate pointing control while providing fully programmable scan patterns, radar slew-to-cue, and slew-to-alarm functionality.
Fully enabled for control and operation over digital and serial networks, PT-Series thermal cameras are available in 160 × 120, 320 × 240, and high-resolution 640 × 480 formats, providing up to sixteen times the image clarity and longer threat detection range performance than lower resolution thermal cameras. Multi-sensor configurations also include a day/night 36× zoom color CCD camera on the same pan/tilt package.

SR series.png  

SR-Series

The SR-Series feature the same thermal imaging technology found in many of FLIR’s most sophisticated security and surveillance systems, but are packaged for users who have mid-range security and surveillance as their primary application.
The SR-Series are excellent tools to install in new or existing security installations.
They just need power and connection to a screen.

 

PTZ MS - Thumb  PTZ-35MS & -50MS 
The PTZ-35 MS and PTZ-50 MS feature a high sensitivity long wave thermal imager, combined with a long range daylight/low light camera. Both cameras are integrated into a compact, sealed Pan/Tilt enclosure. The PTZ-35 MS and PTZ-50 MS provide crisp, clear thermal imagery in total darkness, light fog or smoke. They feature the same thermal imaging technology found in many of FLIR's most sophisticated security and surveillance systems. They include FLIR's advanced image processing techniques which deliver excellent contrast regardless of scene dynamics. Unlike other night vision systems that require low amounts of light to generate an image, they need no light at all.
 

 

PTZ-35x140 MS - Thumb

PTZ-35x140 MS / SR-35x140 MS 
The PTZ-35x140 MS and SR-35x140 MS are especially developed for security applications. They are powerful, multi-sensor, mid-range, thermal imaging systems. They feature two thermal imaging cameras and one daylight / low light camera. One thermal imager has a wide angle field-of-view and is ideal for situational awareness. The other with the narrow field-of-view is designed for mid-range target recognition. The PTZ-35x140 MS and SR-35x140 MS allow you to detect objects, the size of a human being, more than 2 km away, in total darkness, through smoke, light fog and in the most adverse weather conditions.

Sensormanager.jpg    FLIR Sensors Manager
FLIR Sensors Manager offers powerful and efficient management capabilities for any security installation with FLIR Systems thermal imaging cameras. FLIR Sensors Manager allows to automatically locate FLIR Systems thermal imaging cameras in the network and to easily control them. Thanks to FLIR Sensors Manager, the management of FLIR Systems thermal imaging cameras over a network will become extremely easy.

Read more about FLIR Sensors Manager

Click here to download a demo version of FLIR Sensors Manager allowing to control only one sensor.
 
Click here for a video about FLIR Sensors Manager 
MTSA.jpg  Software Maintenance and Technical Support Packages for Sensor Networks
FLIR Networked Systems offers a wide variety of products that can help to connect FLIR Systems thermal imaging cameras to a security network. Depending if you are an end-user, system administrator or system integrator, different software packages are available to help you integrate FLIR Systems thermal imaging cameras and other sensors in comprehensive security networks.

Read more about FLIR MTSA
 
 

  © 2010 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.