image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Custom Solutions

spacer

spacer spacer
spacer spacer spacer
spacer spacer spacer
spacer
Product Families
NEW: About the E-Series Pan-Tilt Units

Company and Product Overview Datasheet

PTU-D300

PTU-D300 Product Thumbnail
  • Payloads: up to 90+ lbs
  • Resolutions: up to 0.006°
  • Speeds: up to 100°/Sec.
  • Weights: 26-28 lbs

Extreme-duty pan-tilt for large payloads. Many advanced options include: RF pass-through, stabilization, stainless gearing, and more. Suited for fixed and mobile, antenna, camera, and other payloads.

PTU-D100

PTU-D100 Product Thumbnail
  • Payloads: up to 25 lbs
  • Resolutions: up to 0.0075°
  • Speeds: up to 120°/Sec.
  • Weight: 16 lbs

Mid-range, high-performance rugged pan-tilt supports multi-part payloads and internal wiring/slip-ring. Suited for fixed and mobile applications.

PTU-D48

PTU-D47/48 Product Thumbnail
  • Payloads: up to 15 lbs
  • Resolutions: up to 0.001°
  • Speeds: up to 100°/Sec.
  • Weight: <10 lbs

Rugged, compact outdoor unit for fixed and mobile single or multi-part payloads. Internal wiring, slip ring.

PTU-D46/47

PTU-D46 Product Thumbnail
  • Payloads: up to 12 lbs
  • Resolutions: up to 0.003°
  • Speeds: up to 300°/Sec.
  • Weight: 3-5 lbs

Extremely small and light, but supporting payloads up to 12 lbs, the D46/47 family is ideal for a wide range of indoor and outdoor applications.

Advanced Features

Advanced Features Product Thumbnail
  • Geo-Pointing Module (GPM)
  • Inertial Stabilization Module (ISM)

Directed Perception pan-tilts support advanced features and applications including tracking, geo-pointing, and inertial stabilization. Geo-pointing and inertial stabilization options are available as off-the-shelf options on most models.

Controllers & Software

Controllers & Software Product Thumbnail
  • Ruggedized Joystick/Controller
  • Desktop Joystick
  • Software Control Console
  • Application Software Interfaces

Directed Perception pan-tilts can be controlled by joystick or direct computer interfaces. All pan-tilts support a real-time, two-way control of position, speed, and acceleration.

 

spacer
spacer image
image spacer
© 2011 FLIR Systems, Inc.
spacer image
image