Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Sale
Professional Thermal Camera for iOS™ and Android® Smartphones

FLIR ONE® Gen 3

Model: FLIR ONE Gen 3 - iOS
Go to Product Support
product image

The FLIR ONE® Gen 3 is an affordable smartphone attachment thermal imaging camera designed to help professionals find problems faster and get more work done in less time. With MSX® (Multi-Spectral Dynamic Imaging) technology, which enhances thermal images by embossing details from the visual camera onto the thermal image, you’ll easily recognize where problems are located. FLIR ONE® Gen 3 cameras also provide a OneFit™ connector that adjusts and extends up to 4 mm to fit many popular protective cases. Whether inspecting electrical panels, looking for HVAC problems, or finding water damage, FLIR ONE® Gen 3 thermal imaging cameras enable users of all experience levels to work efficiently while on-the-go. The FLIR ONE Gen 3, FLIR ONE Pro, and FLIR ONE Pro LT are not compatible with iPhone 15 and later models. For iOS customers with USB-C ports, we recommend the FLIR ONE Edge or FLIR ONE Edge Pro. Check mobile devices compatibility

$229.99
$199.99
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Affordable thermal imaging

    Track problems to the source with thermal imaging and MSX, making it easier to detect and diagnose issues.

  • Compact and portable

    Carry this lightweight, pocket-sized inspection tool with you to every job for convenient, on-the-go inspections.

  • Flexible reporting tools

    Improve workflow and share images using the sleek, intuitive FLIR ONE® mobile app without ever leaving the job site; and quickly create professional reports using FLIR Thermal Studio software.

FLIR Ignite™

FLIR Ignite™

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

Get More from the FLIR ONE app

FLIR ONE Series cameras connect to your smart device through the FLIR ONE app available on Google Play and the Apple App Store, allowing you to identify thermal hot or cold spots that could indicate faults and developing issues. The app now offers step-by-step inspection guides to help you learn how to confidently identify air leaks, insulation or moisture issues, and automotive problems. Find out what to look out for and compare your findings to typical faults. Subscribing to inspection guides gives you access for a full year to support learning over time and increase your ability to inspect during the right conditions. 

  

 

Get more information on device compatibility with FLIR ONE Series thermal cameras

 

 

 

FLIR-ONE-guided-app-home-inspect.jpg

 

FLIR-ONE-guided-app-inspection-results.jpg

 

 

FLIR ONE SDK third-party app icons.png

 

FLIR ONE Mobile Apps for Your Unique Applications

Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities

There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today. 

Create a developer account See current approved apps

 

FLIR_Line_Ironbow.png

thermal-studio-pro-Exseries.pngProfessional Reports that Help Your Customer and Your Business

The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.

The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.

ITC_Logo_Primary.pngBecome a Thermal Studio Expert

Learn to edit images, analyze them, and produce custom reports using FLIR Thermal Studio Suite software with online training from the Infrared Training Center. This virtual class covers everything you need to know, including: 

  • How to adjust image parameters and optimize thermal contrast
  • How to create batch functions for image processing
  • How to design a new report template

Thermal Studio Training 

 

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Thermal Resolution
80x60
Battery Life
Approximately 1h
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Phone
iOS
Accuracy
±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C.
Operating Temperature
0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F)
Spot Meter
One spot meter (centered).
Imaging & Optical
Adjustable MSX distance
0.3m – Infinity
Focus
Fixed 15cm – Infinity
Frame Rate
8.7Hz
HFOV/VFOV
50° ± 1° / 38° ± 1°
Palette
Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter
Automatic/Manual
Thermal Resolution
80x60
Thermal Sensitivity [MRDT]
150mK
Thermal Sensor
Pixel size 17µm, 8 – 14µm spectral range
Video and Still Image Display/Capture
Saved as 1440x1080
Visual Resolution
1440x1080
Power
Battery charge time
40 min
Battery Life
Approximately 1h
Measurement & Analysis
Accuracy
±3°C or ±5%, typical Percent of the difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C.
Object Temperature Range
-20°C — 120°C (–4°F — 248°F)
Spot Meter
One spot meter (centered).
General
Dimensions (H x W x D)
34 x 67 x 14mm (1.3 x 2.6 x 0.6in)
Phone
iOS
Weight
34.5g
Environmental & Certifications
Certifications
MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Drop test
Drop from 1.5m
Emissivity Settings
Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30% Reflected background temperature is 22°C
Non-Operating Temperature
-20 °C – 60 °C (-4°F – 140°F)
Operating Temperature
0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F)
Communication & Data Storage
Capture modes
Video, Still image
Charging
Female USB-C (5V/1A)
File Formats
Still images – radiometric jpeg Video – MPEG-4 (file format MOV (iOS), MP4 (Android))
Video
Male Lightning (iOS), Male USB-C (Android)
Media gallery
FLIR ONE To Do: Home Inspection with Thermal
FLIR ONE To Do: Using Thermal for Real Estate
Jason Cameron goes hands on with the FLIR ONE Pro Thermal Camera
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR ONE® Gen 3 - Model: FLIR ONE Gen 3 - iOS

Change Selection

$229.99 $199.99