FLIR-ONE-LP-banner.jpg

FLIR ONE® Series Thermal Imaging Cameras for iOS® or Android™ Smartphones

Whether you need to inspect electrical panels, find the source of HVAC failures, or discover hidden water damage, FLIR ONE Series thermal imaging infrared cameras offer the accuracy, resolution, and sensitivity required to help you identify problems quickly and verify repairs. With unique image enhancement features including FLIR VividIR™ and MSX® (Multi-Spectral Dynamic Imaging), FLIR ONE Series cameras provide best-in-class thermal imagery.

FLIR_Line_Ironbow.png



Why choose FLIR ONE® Series cameras?

Break free with the FLIR ONE Edge Series

Break free with the FLIR ONE Edge Series

FLIR ONE Edge Series for Home Inspection

FLIR ONE Edge Series for Home Inspection

Getting started with the FLIR ONE app

Getting started with the FLIR ONE app

FLIR MSX: See the Difference it Makes

FLIR_Line_Ironbow.png

Without MSX thermal.jpeg

Without MSX

With MSX thermal_aligned.jpeg

With MSX

Which model is right for you?

Each FLIR ONE model can be useful to help you identify and verify multiple issues such as electrical problems, HVAC failures, or water damage. We offer several options from which you can choose to meet your unique inspection needs and budget. 

iPhone-FLIR-One-Edge-Pro-Front-and-Front.png

Edge Pro

$549.99

  • 160 × 120 thermal resolution (19,200 pixels)
  • Measure temperatures up to 400°C (752°F)
  • MSX, infrared, and visual image modes
  • VividIR image enhancement
  • 70 mK thermal sensitivity
  • 3 adjustable measurement spots
  • Detachable wireless design for remote inspections up to 5 m (16.4 ft)
  • Use with iOS or Android mobile devices
  • 2-meter drop tested
  • 2.5-hour battery life

learn more

iPhone-FLIR-One-Edge-Front-and-Front (1).png

Edge

$349.99

  • 80 × 60 thermal resolution (4,800 pixels)
  • Measure temperatures up to 120°C (248°F)
  • MSX, infrared, and visual image modes
  • 70 mK thermal sensitivity
  • 3 adjustable measurement spots
  • Detachable wireless design for remote inspections up to 5 m (16.4 ft)
  • Use with iOS or Android mobile devices
  • 2-meter drop tested
  • 2.5-hour battery life

learn more

FLIR ONE LP - ONE PRO compare image.png

Pro

$449.99

  • 160 × 120 thermal resolution (19,200 pixels)
  • Measure temperatures up to 400°C (752°F)
  • MSX, infrared, and visual image modes
  • VividIR image enhancement
  • 70 mK thermal sensitivity
  • 3 adjustable measurement spots
  • FLIR OneFit adjustable height connector
  • Choose iOS or Android version
  • 1.8 m (5.9 ft) drop tested
  • 1 hour approximate battery life

learn more

flirOne-gen3-consumer.png

GEN 3

$229.99

  • 80 × 60 thermal resolution (4,800 pixels)
  • Measure temperatures up to 120°C (248°F)
  • MSX image mode
  • 150 mK thermal sensitivity
  • Center spot meter measurement tool
  • FLIR OneFit adjustable height connector
  • Choose iOS or Android version
  • 1.8 m (5.9 ft) drop tested
  • 1 hour approximate battery life

Learn more

Edge-C5-EXX-TXX-ignite-product.png

FLIR IGNITETM

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

 

 

Get More from the FLIR ONE app

The FLIR ONE Edge Series connects to your smart device through the FLIR ONE app available on Google Play and the Apple App Store, allowing you to identify thermal hot or cold spots that could indicate faults and developing issues. The app now offers step-by-step inspection guides to help you learn how to confidently identify air leaks, insulation or moisture issues, and automotive problems. Find out what to look out for and compare your findings to typical faults. Subscribing to inspection guides gives you access for a full year to support learning over time and increase your ability to inspect during the right conditions. 

  

 

Get more information on device compatibility with FLIR ONE Series thermal cameras

 

 

 

FLIR-ONE-guided-app-home-inspect.jpg

 

FLIR-ONE-guided-app-inspection-results.jpg

 

 

FLIR ONE SDK third-party app icons.png

 

FLIR ONE Mobile Apps for Your Unique Applications

Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities

There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today. 

Create a developer account See current approved apps

 

Others

Cut Back Your Power Bills by Finding Energy Leaks with the FLIR ONE® Edge Pro

Read the story
Fundamentals

5 ways you can use your new FLIR ONE® Edge Pro around the house

Read the Story
Application Story

Growing Beyond Earth and Learning Beyond the Classroom With Thermal Imaging

Read the Story