NEW FLIR ONE Gen 3 | FLIR Systems
 
$19999

FLIRONE®
Thermal Imaging Camera Attachment

There’s an invisible world right next to the one you see every day, just waiting for you to explore it with the new FLIR ONE. Whether you’re seeing the world in a while new way or just finding problems around the house, FLIR ONE’s thermal camera gives you a new view of your everyday world. Discover what’s been around you all the time, with FLIR ONE.

The upgraded FLIR ONE App offers account sign in to enable automatic warranty registration and all the latest updates from FLIR. It is engaging and shows what else you can do with your FLIR ONE. The app connects with smartwatches, includes Tips & Tricks videos, accesses the worldwide FLIR ONE community, and allows sharing to the social media of your choice.

 

THE DIY'ERS BEST FRIEND

Want to do your own home inspection or save on your home energy bills? Find problems around the home fast, like where you’re losing heat, how your insulation’s holding up, electrical problems, and water damage – all of which are point-and-shoot easy to find with FLIR ONE.

Need to see things that are hotter or see more detail? Check out the FLIR ONE Pro!

EXPLORE THE GREAT OUTDOORS

See in the dark and explore the natural world safely with the FLIR ONE. Want to watch animals in their natural habitat? Their natural camouflage may make wild animals hard to spot, but FLIR ONE sees their body heat so you can see everything from neighborhood critters like skunks and racoons, to wild animals like bear and cougars. You can even use it to find your lost pet…or what they might have left behind in the yard.

EXPAND YOUR WORLD

See the invisible world that surrounds you all the time with the new FLIR ONE. Detecting tiny variations in heat means that you can see in total darkness, create new kinds of art, and discover new things about your world every day…or help your child with their science fair experiment.

FLIR ONE Features

 
 

Radiometric

FLIR ONE can measure temperatures on any spot in a scene between -4°F and 248°F (-20° to 120°C).

 

FLIR MSX®

FLIR ONE’s MSX feature takes the edge detail from the color camera and embosses it on top of the thermal image, so you get more image detail than ever in a single image.

 

Palettes

Select between nine dynamic color palettes, including arctic, coldest, contrast, gray, hottest, iron, lava, rainbow and color wheel.

 

OneFitCompatibility

The revolutionary OneFit adjustable-height connector ensures that your FLIR One will fit your phone or tablet, even with its compatible case still in place so you don’t have to choose between protecting your phone and thermal vision.

 

FLIR ONE App

The upgraded FLIR ONE App offers account sign in to enable automatic warranty registration and all the latest updates from FLIR. It is engaging and shows what else you can do with your FLIR ONE. The app connects with smartwatches, includes Tips & Tricks videos, accesses the worldwide FLIR ONE community, and allows sharing to the social media of your choice.

FLIR ONE Specifications

Model Number FLIR ONE
General
Certifications MFi (iOS version), RoHS, CE/FCC, CEC-BC, EN61233
Operating temperature 0 °C – 35 °C (32°F – 95°F) , battery charging 0 °C – 30 °C (32°F – 86°F)
Non-operating temperature -20 °C – 60 °C (-4°F – 140°F)
Size 67mm W x34mm H x14mm D (2.6in x 1.3in x .6in)
Weight 34.5g
Mechanical shock Drop from 1.5m
Video
Thermal and visual cameras with MSX
Thermal sensor Pixel size 17μm, 8 – 14μm spectral range
Thermal resolution 80x60
Visual resolution 1440x1080
HFOV / VFOV 50° ± 1° / 38° ± 1°
Show more specifications...  
Frame rate 8.7Hz
Focus Fixed 15cm – Infinity
Radiometry
Scene dynamic range -20 °C – 120 °C
Accuracy ±3°C or ±5%, typical
Percent ofthe difference between ambient and scene temperature. Applicable 60s after start-up when the unit is within 15 °C – 35 °C and the scene is within 5 °C – 120 °C.
Thermal sensitivity (MRDT) 150mK
Emissivity settings Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Reflected background temperature is 22°C
Shutter Automatic/Manual
Power
Battery life Approximately 1h
Battery charge time 40min
Interfaces
Video Male Lightning (iOS), Male USB-C (Android)
Charging Female USB-C (5V/1A)
App
Video and still image display/capture Saved as 1440x1080
File formats Still images – radiometric jpeg
Video – MPEG-4 (file format MOV (iOS), MP4 (Android))
Capture modes Video, Still image, Time lapse
Palettes Gray (white hot), Hottest, Coldest, Iron, Rainbow, Contrast, Arctic, Lava and Wheel.
Spot meter Off / °C / °F. Resolution 0.1°C / 0.1°F
Adjustable MSX distance 0.3m – Infinity
Battery charge monitor 0 – 100%

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Available Models

 
NEW FLIR ONE for Android | FLIR Systems
 

FLIR ONE - Android
(USB-C)

 

$199.99

 
 

Thermal accessory for your USB-C Android smart phone or tablet.

Check Compatibility

 
 
NEW FLIR ONE for iOS | FLIR Systems

FLIR ONE - iOS

 

$199.99

 
 

Thermal accessory for your Apple iPhone or iPad with lightning connector.

 
 
NEW FLIR ONE PRO for iOS and Android | FLIR Systems

FLIR ONE PRO

 

$399.99

 
 

For higher resolution and more camera features, check out the FLIR ONE Pro.

 
 
 
FLIR Support - Talk to a Specialist | FLIR Systems
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

FLIR Support - FLIR Factory Certified | FLIR Systems
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

FLIR ONE