$14999

HD WiFi Security Camera

The FLIR Secure HD WiFi Security Camera is the world’s most dependable home security camera designed for those who want to keep an eye on the things that matter most, via live streaming video. With efficient and dependable recording and review options, homeowners can stay connected to what’s going on at home from anywhere in the world.

 

Review the Day In a Minute with RapidRecap®

See the day in a minute... review events from hours of cloud recorded video simultaneously with RapidRecap. Pick the time frame to review, and RapidRecap will compile events into condensed video clips. Spend less time reviewing videos. Easily share your downloaded videos.

 

Keep an eye on what matters most with SmartZone™

Using the FLIR Secure app you select the areas you want to monitor. When an object moves inside the SmartZone area, you will receive a notification on your smartphone or tablet, and the camera will record. SmartZone is designed to reduce unwanted motion triggers in areas you’re not worried about.

 

Super HD Video Quality

Super HD delivers double the detail of 1080p, while night vision provides a viewing range up to 40 feet. HDR (High Dynamic Range) improves image clarity in high-contrast lightings situations, revealing details in extremely bright and dark areas of the image.

 

Introducing the FLIR SECURE App

Get set up in an instant and stay connected with the FLIR Secure™ app. Enjoy remote live viewing, cloud recording, create RapidRecaps, review videos, and get important motion and sound alerts on-the-go. The FLIR Secure™ app connects all your cameras from any smartphone, tablet, or PC/Mac.

EXPLORE

 

HD WIFI SECURITY CAMERA FEATURES

 

RapidRecap®

See the day in a minute

Super HD

Twice the resolution of 1080p

Ultra-Wide 155º View

Monitor larger areas with fewer cameras

SmartZone™

For accurate, instant alerts from select areas

High Dynamic Range (HDR)

Improved image quality

Real-Time 2-Way Talk

Crystal clear two-way audio

HD WiFi Security Camera Specifications

FLIR SECURE HD WiFi Camera Specifications
Camera 1/3" 4MP sensor with 5x digital zoom
Video 4MP Super HD (2680 x 1440) / 1080p (1920 x 1080)
Enhanced H.264 Encoding
Field of View 155° diagonal, 130° with dewarping
Night Vision One (1) high-power infrared LED (850nm)
IR cut filter
up to 40ft/12m
Color Night Vision™ Yes, in ambient light conditions
Audio Speaker
Microphone
Full Duplex
Active Noise Cancellation
MicroSD Card 16GB included; microSDHC or microSDXC supported class 10 or higher
Operating Temperature 14˚F ~ 104˚F / -10˚C ~ 40˚C
Show more...  
Power AC Power Adapter:
  • Input: 100-240VAC 0.2A
  • Output: 5VDC 2.0A
  • Camera Input: 5VDC, 1.0A
 
Wireless Requirements WiFi 802.11b/g/n 2.4Ghz (WEP, WPA, WPA2 encryption supported)
Bluetooth Low Energy (BLE, encrypted)
Security SSL video encryption
Connectivity Requirements Wi-Fi connection
Broadband internet connection; min. 1 Mbps upload speed
Dimensions 3.7" x 2.3" x 2.3" / 94mm x 58mm x 58mm (HxWxD)
Weight 0.26lbs / 118g
FLIR SECURE App Requirements iOS 7 or higher, Android 4.4 or higher
Supported browsers: IE10 or higher, Microsoft Edge, Safari, Chrome, Firefox
 
Questions?

Call 1-844-283-5471 to chat with a knowledgeable specialist.

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.