IdentiFINDER R100: FLIR’s Smallest Radiation Detector for First Responders

IdentiFINDER R100: FLIR’s Smallest Radiation Detector for First Responders

Wednesday, October 12, 2016


R100

Today FLIR announced the identiFINDER R100 personal radiation detector for first responders, law enforcement, military and security personnel. The belt-worn, rugged identiFINDER R100 is the latest and smallest addition to FLIR’s industry-leading identiFINDER R-Series handheld radiation products.

The IdentiFINDER R100 delivers immediate radiation threat alarms and provides first responder central command personnel with radiation dose rate reports to improve situational awareness. The Bluetooth enabled identiFINDER R100 records and sends real-time dose rates and geotag information via a companion app. Plus, it’s the only personal radiation detector that is American National Standards Institute (ANSI) drop-test compliant, meeting the 1.5M drop criteria, and IP67 rated, which ensures protection against dust and immersion in water up to 1M depth.

The R100 broadens FLIR’s identiFINDER radiation detection product lineup. All identiFINDER models, including the identiFINDER R100, share the same field-proven, intuitive user interface, which enables coordinated emergency response between law enforcement, firefighters, and HAZMAT teams using any identiFINDER product.

To learn more about the identiFINDER R100 personal radiation detector, visit www.flir.com/detection

COMMENTS