Built For The Great Outdoors

FLIR SCOUT II

 
FLIR Scout II Thermal Handheld Camera | FLIR Systems
$1,999.99 - $3,499.99

FLIR Scout II

Compact Thermal Night Vision Camera

The compact, lightweight FLIR Scout II thermal handheld camera gives you clear, crisp thermal imagery from dawn to dusk and through the dead of night. If you can't bear to miss a thing while exploring the great outdoors, the Scout II is your ticket to experience the night as never before.

 
 

See at Night in ANY Terrain

Scout II detects heat signatures of people, animals, and terrain up to 550 yards away, depending on model. The bright 640 x 480 pixel LCD screen displays the crisp and clear thermal imagery LCD screen in total darkness, with better scene contrast than I2 night vision.

 

Grab and Go Simplicity

Scout II starts up in seconds, requiring no training. Its menu is easy to use (Power, Polarity, Zoom, and LCD Brightness) and features either Freeze Frame (240 model) or 2X e-zoom (320 model). Scout II also offers a choice of detection palettes (White Hot, Black Hot, and InstAlert™) and a utility light for visual assitance at night.

 

Compact and Rugged

Scout II fits easily in the palm of your hand or in any pack. Its rugged, weather-tight shell weighs only 12 ounces, but withstands hard drops and shallow water.

FLIR Scout II Features

Palettes

Choice of White Hot, Black Hot, and InstAlert™

Warranty

Covered by FLIR's unique 2-10 warranty, covering parts and labor for two years and the detector for ten

Pocket-portable

Small and lightweight to carry with you anywhere

Rechargeable Batteries

>5-hour Internal Li-Ion battery

FLIR Scout II Specifications

Models Scout II 240 Scout II 320 Scout II 640
Detector Type 240 × 180 VOx Microbolometer 336 × 256 VOx Microbolometer 640 × 512 VOx Microbolometer
Video Refresh Rate <9Hz NTSC
Field of View (H x V) 24° × 18° NTSC 17° × 13° NTSC 18° × 14° NTSC
Focal Length 13 mm Fixed Focus 19mm Fixed Focus 33mm Fixed Focus
Start up < 1.5 seconds
Waveband 7.5 - 13.5 μm
Thermal Sensitivity <50 mK @ f/1.0
Image Processing FLIR Proprietary Digital Detail Enhancement
Show more...  
User Interface
Splash Screen Generic
Power Button On/Off
Zoom Button Freeze Frame 2× Zoom 2×, 4× Zoom
Black Hot/White Hot BH/WH/InstAlert
Brightness Adjusts display Brightness Setting
Task Light LED Enabled during Power off state
System Specifications
Built-In Display 640 X 480 LCD Display
Video Output NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
Image Polarity White Hot/Black Hot/InstAlert; Selectable
On-Screen Symbology Standard
Power
Battery Type Internal Li-Ion Cell
Battery Life (Operating) >5 Hours
Environmental
Rating IP-67, Submersible
Operating Temp. -4°F to 122°F (-20°C to 50°C)
Storage Temp. -40°F to 140°F (-40°C to 60°C)
Drop 1 m drop
Physical
Weight (incl. lens) 12 oz (340 g)
Size (L × W × H) 6.70" × 2.31" × 2.44"
Range Performance
Detect Man (1.8 m × 0.5 m) 383 yards (350m) 600 yards (550m) 1246 yard (140m)
Physical
Packages Include Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Available Models

FLIR Scout II 240

240×180 IR Resolution Thermal Handheld Camera

$1,999.99

Add to Cart

FLIR Scout II 320

336×256 IR Resolution Thermal Handheld Camera

$2,499.99

Add to Cart

FLIR Scout II 640

640×513 IR Resolution Thermal Handheld Camera

$3,499.99

Add to Cart
Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Handheld Thermal Camera
  • USB Power Adapter/Charger
  • Wrist Strap
  • Custom Video Out Cable (320 version)
  • USB Cable
  • Quick Start Guide
  • Molle Bag
 

FLIR Scout II

845188004958