Explore like Never Before

FLIR SCOUT TK

 
FLIR Scout TK Thermal Vision Monocular | FLIR Systems
$59900

FLIR Scout TK

Pocket-Sized Thermal Vision Monocular

The FLIR Scout TK is a pocket-sized thermal vision monocular for exploring the outdoors—at night and in lowlight conditions. Scout TK reveals your surroundings and helps you see people, objects and animals over 100 yards (90 m) away. Simple to use, with still image and video recording, Scout TK is the perfect companion, whether in the back country or your own backyard.

 
 

EXPLORE LIKE NEVER BEFORE

FLIR Scout TK makes outdoor thermal imaging more accessible than ever. With the ability to see heat signatures in total darkness, users become better aware of their surroundings. Scout TK is also the lightest (6 oz/170 g), most affordable camera in the FLIR Scout series. You can find wildlife and see people over 100 yards away.

 

Grab and Go Simplicity

Pocket-sized and designed for single-handed use, FLIR Scout TK starts up in seconds and requires no training. It offers a simple four-button design and intuitive interface. Choose between nine video palettes, including White/Black Hot, InstAlert™, and Graded Fire. Plus, it’s built with a rugged, weather-resistant shell that can withstand bumps and splashes on the trail.

 

STAY AWARE, STAY SAFE

In addition to packing the Scout TK for outdoor adventures, it’s also a great everyday tool for personal and home security at night. Keep an eye on your property 24/7, search for missing pets or predators, and scan sidewalks, parking lots, and parks in the dark. The Scout TK features a 5-hour rechargeable Li-Ion battery for long-lasting operation.

FLIR Scout TK Features

Palettes

Choice of White/Black Hot, InstAlert™, Graded Fire video palettes, and more

Warranty

Covered by FLIR's unique 2-10 warranty, covering parts and labor for two years and the detector for ten

Pocket-portable

Small and lightweight to carry with you anywhere

Rechargeable Batteries

5-hour Rechargeable Li-Ion battery

FLIR Scout TK Specifications

Models

 
Scout TK
Detector Type 160 × 120 VOx Microbolometer
Video Refresh Rate <9Hz
Field of View (H x V) 20° × 16°
Shutter Yes
Start up < 5 seconds
Waveband 7.5 - 13.5 μm
Image Processing FLIR Proprietary Digital Detail Enhancement
Show more...  

User Interface

 
Splash Screen Generic
Power Button On/Off
Palette Button short press to toggle thru LUT's
Brightness Button Brightness (toggle up<>down)
Image Capture Short press for Image capture, long press for Video capture
Image Download USB

System Specifications

 
Built-In Display 640 X 480 LCD Display
Color Palettes BH/WH/InstAlert/Rainbow, Iron, Lava ,Arctic & Graded Fire; Selectable
On-Screen Symbology Standard

Power

 
Battery Type Internal Li-Ion Cell
Battery Life (Operating) >5 Hours

Environmental

 
Rating IP-67, Submersible
Operating Temp. -4°F to 104°F (-20°C to 40°C)
Storage Temp. -40°F to 140°F (-40°C to 60°C)
Drop 2 m drop

Physical

 
Weight (incl. lens) 6 oz (170 g)
Size (L × W × H) 6.0" x2"x 2"

Range Performance

 
Detect Man (1.8 m × 0.5 m) 100 yards
Packages Include Handheld Thermal Camera,Neck Lanyard, USB Cable, Lens Cap

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Questions?

Call 1-877-596-6115 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Handheld Thermal Camera
  • Neck Lanyard
  • USB Cable
  • Lens Cap

Image Gallery

Walking a Dog on a Beach
Thermal Image of a Campfire
Cars on the Road
Cars and People on the Road
Thermal Close-up of a Dog
Using Thermal to locate a lost dog
Thermal of a Residential Home
Thermal View of a Residential Street

Scout TK

812462021079