Thermal Imaging for Property & Facility Management

Infrared thermography is a powerful, non-invasive way to monitor and troubleshoot building envelope and structural problems as well as electrical/mechanical issues, whether it’s at an apartment, office complex, or manufacturing plant.

Fuse Box Inspection - Overheated Connections IR
Fuse Box Inspection - Overheated Connections Visible

Inspection of this fuse box discovers that the two left connections are overheated.

Stop Guessing - Start Seeing

Thermal imaging detects the infrared energy of any surface and produces a detailed image showing its temperature profile. Non-destructive and non-contact, the technology provides a safer, more cost-effective way to evaluate a building’s performance. It also has proven to be very effective and accurate tool for facility predictive maintenance (PdM) programs.

Choose the infrared camera that is right for you:

FLIR MR160  

FLIR MR160 Imaging Moisture Meter

The FLIR MR160 is the only moisture meter with the power to show you where to measure the problem. Featuring Infrared Guided Measurement (IGM) technology powered by a FLIR Lepton® thermal imaging sensor, MR160 helps you quickly see temperature patterns that point to potential hidden moisture so you know right where to place the meter probe to capture accurate readings.


flir-c2  

NEW! FLIR C2

The FLIR C2 is the world's first full-featured, pocket-sized thermal camera designed especially for building applications. Keep it on you so you're ready anytime to find and show hidden heat patterns that point out energy waste, structural defects, plumbing clogs, HVAC issues, and other problems.


FLIR TG165 Spot Thermal Camera  

FLIR TG165 Spot Thermal Camera

The FLIR TG165 gives you the advantage of thermal imaging to discover temperature issues you can’t see with a typical IR thermometer. You’ll work more quickly—and have confidence you won’t miss anything vital. Equipped with FLIR’s exclusive Lepton™ micro thermal camera, the TG165 helps you identify heat patterns, reliably measure temperature, and store images and data for reports. And with a spot ratio of 24 to 1, you can take accurate readings from safer distances.


FLIR Ex-Series Infrared Camera  

FLIR E4, E5, E6 & E8 Infrared Cameras with MSX

Easier than a smartphone, only FLIR’s E4 thru E8 line offers such an affordable, unprecedented choice to new thermographers and seasoned pros alike. Each model includes thermal, visible, and revolutionary MSX imaging.


FLIR E-Series Infrared Camera  

FLIR E40bx, E50bx and E60bx Infrared Cameras, Now with MSX

E-Series continues to revolutionize thermal inspection efficiency with more onboard tools for faster imaging, analysis and sharing. Featuring MSX to instantly recognize problem locations, a simpler touchscreen interface, auto screen orientation, Wi-Fi streaming to mobile devices, and Bluetooth to MeterLink test gear.


FLIR T420bx and T440bx Infrared Camera  

FLIR T420bx and T440bx Infrared Cameras with MSX

The T420bx and T440bx provide superior thermal resolution, an ergonomic rotating optical block, and fast auto-focus to help the busiest inspectors get the best images easier than ever, even from the toughest angles. Plus speedy wireless communication, MSX enhancement, and more.


FLIR T620bx and T640bx Infrared Camera  

FLIR T620bx and T640bx Infrared Cameras with MSX

The T620bx and T640bx combine incredible 640×480 IR detail with the comfortable flexibility you need to shoot from low, high, and tough angles effortlessly. A larger touchscreen, the best thermal sensitivity, a viewfinder, continuous auto focus, and extra productivity features make inspections a breeze.


FLIR T1K HD Thermal Imaging Camera

FLIR T1K HD Thermal Imaging Camera

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With its remarkable range, up to 3.1 MP in resolution, and customization to fit your needs, the T1K is designed to be the ultimate tool to streamline your workday, and make you the hero.