$199.99 - $224.99

FLIR CM55/CM57
Flexible Clamp Meters

The FLIR Flexible Clamp Meters with Bluetooth® are ergonomic tools designed to simplify difficult current measurements. Made with a narrow flexible coil clamp, the CM55 and CM57 let you easily take measurements in tight or awkward spots— a difficult task with a traditional hard jaw clamp meter. With Bluetooth communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile App, you can analyze and share data fast right from the jobsite.

 

AVAILABLE IN TWO FLEXIBLE COIL LENGTHS:

CM55 - 10" (25.4cm) for easy maneuverability and compact convenience

CM57 - 18" (45.72 cm) for larger and multiple conductor measurements, double-wrap requirements, and deeper access

 
 

TAKE ACCURATE MEASUREMENTS IN TIGHT OR AWKWARD SPOTS.

Snake the flexible coil clamp around obstacles with ease, even in deep, crowded cabinets. Equipped with True RMS AC Current up to 3,000 Amps for multiple conductor measurements.

 

 

EASY INSPECTION AND NAVIGATION.

Made with bright, dual-LED worklights to illuminate dark cabinets, built to withstand a 3-meter drop, portable, lightweight, and tangle-free, the CM55 and CM57 were designed with your convenience in mind without compromising measurement range.

 

 

REMOTE VIEWING FROM A SAFE DISTANCE.

Transfer & view data on mobile devices with the FLIR Tools Mobile App, and connect to iOS and Android smartphones or tablets. Multiple units can wirelessly connect for remote viewing of multiphase systems.

 

FLIR CM5X Features

 

Flexible Coil Clamp

Snake the coil around obstacles with ease – even in deep, crowded cabinets – and get accurate measurements.

True RMS AC Current

Measures current up to 3,000 Amps for multiple conductor measurements.

Inrush Current

Measure hard and soft start-up inrush current spikes while equipment is ramping up.

Icon - Bluetooth

Bluetooth Connectivity

Connect to Android devices for remote diagnostics in hard-to-reach or hazardous areas. Multiple units wirelessly connect for remote viewing of multiphase systems.

Icon - Warranty

Warranty

Limited Lifetime Warranty with registration.

Icon - Worklights

Dual-LED Worklights

Work safely and easily in poorly lit locations – especially when the lights are out or obstacles block your inspection targets.

FLIR CM5x Specifications

Part Number CM55 CM57
Measurement
Maximum AC current 3000A AC
AC response True RMS
AC current ranges and resolution 30.00A, 300.0A, 3000A
Basic AC current accuracy (of reading) ± 3.0% + 5 digits
Maximum resolution 0.01A
AC current bandwidth 45Hz – 500Hz (sine wave)
Inrush current Min 0.5A, 100mS
Data record mode 20000 points , 1 min sample rate
Positional error (distance from optimum) 0.6” (15mm) ±2.0%
1.0” (25mm) ±2.5%
1.4” (35mm) ±3.0%
1.4” (35mm) ±1.0%
2.0” (50mm) ±1.5%
2.4” (60mm) ±2.0%
Show more...    
Meter Data
Display 3000 count LCD with backlight
and multi‐function indicators
Max conductor diameter capacity 2.4" (6cm) 4.7" (12cm)
Flex coil length 10" (25cm) 18" (45 cm)
Flex coil diameter 0.3” (7.5mm)
Flex coil tip diameter 0.5” (13mm)
Work light Two white LEDs
Bluetooth range max 32' (10 m)
Wireless ID# max Up to 20
Power supply (2) 1.5V “AAA”
Drop test 9.8' (3m)
Agency approvals FCC Class B, CE, UL
Safety rating CAT IV 600V,CAT III 1000V
Standards EN61010-1, EN61010-2-032, EN61326-1
Warranty Limited lifetime with registration

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Product Literature

FLIR CM55/CM57 Datasheet

Available Models

FLIR CM55

Flexible Clamp Meters

$199.99

Add to Cart

FLIR CM57

Flexible Clamp Meter

$224.99

Add to Cart
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.