$299.99 - $399.99

FLIR CM82/CM83/CM85
True RMS Power Clamps

The FLIR CM82, CM83, and CM85 are industrial-grade power clamp meters engineered with advanced power analysis and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The CM83 and CM85 meters offer additional features including Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology, to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

 

Superior accuracy

The True RMS clamp meters provide VFD Mode for superior accuracy while working on VFD-controlled equipment, and advanced power efficiency and harmonics measurements enable system-level performance analysis.

 

 

Key for troubleshooting

Designed for convenience and ease of use, the CM82/CM83/CM85 feature powerful LED lamps to assist with clamping and are bright enough to serve as a primary work light. Take advantage of remote viewing from your smartphone or tablet via Bluetooth, and benefit from METERLiNK technology to wirelessly embed readings into thermal images on compatible FLIR cameras (CM83/CM85 only).

 

 

Reliable performance

Equipped with Inrush mode to capture fast AC Current spikes during appliance start-up, and phase- rotation testing to ensure the motor and power source are aligned, the CM82/CM83/CM85 have a dependable functionality that’s vital to professionals. The meters are also tested to withstand a 2m drop and come with a Limited Lifetime warranty.

 

FLIR CM8x Features

 

VFD Mode

Accurately analyze non-sinusoidal waveforms and noisy signals in VFD-controlled equipment

Harmonics Mode

Locate noise from different electrical draws to realign harmonics and reduce electro-mechanical equipment stress

Phase Rotation

Analyze three-phase systems to measure power draw and verify if power is evenly balanced

Inrush Current

Measure hard and soft start-up inrush current spikes while equipment is ramping up

Power Factor and Active Power

Monitor power quality improvements, such as start-up realignments on three-phase equipment

Rugged & Shock-Resistant

Double-molded case design and extra thick rubber on the corners absorbs shock to enhance job-site reliability and long-haul durability

FLIR CM8x Specifications

 
Model Number FLIR CM82 FLIR CM83 FLIR CM85 Basic Accuracy
AC/DC Current 600 A 599.9 A Max 1000 A +/- 2%
AC/DC Voltage 1000 V 999.9 V Max 1000 V +/- 1% / 0.7%
AC VFD Voltage 1000 V 1000 V 1000 V +/- 1%
Harmonics 1st-25th Order 1st-25th Order 1st-25th Order +/- 5%
Total Harmonic Distortion 0.0 to 99.9% 0.0 to 99.9% 0.0 to 99.9% +/- 3%
Inrush Current 600 ACA Max (Integration Time 100 ms) 599.9 ACA Max (Integration Time 100 ms) 1000 ACA Max (Integration Time 100 ms) +/- 3%
Active Power 10 kW to 60 kW, (10 V, 5 A min) 9.999 kW to 599.9 kW, (10 V, 5 A min) 10 kW to 60 kW, (10 V, 5 A min) +/- 3%
Diode Test 0.4 to 0.8 V 0.4 to 0.8 V 0.4 to 0.8 V +/- 0.1V
Capacitance 3.999 mF Max 3.999 mF Max 3.999 mF Max +/- 1.9%
Resistance 99.99 kΩ Max 99.99 kΩ Max 99.99 kΩ Max +/- 1%
Continuity Threshold 30 Ω 30 Ω 30 Ω +/- 1%
Frequency 20.00 Hz to 9.999 kHz 20.00 Hz to 9.999 kHz 20.00 Hz to 9.999 kHz +/- 0.5%
Show more...    
General Information
Jaw Opening 37 mm (1.45”, 1000MCM) 37 mm (1.45”, 1500MCM) 45 mm (1.77”)
Category Rating CAT IV-600V, CAT III-1000V CAT IV-600V, CAT III-1000V CAT IV-600V, CAT III-1000V
Bluetooth Range Max N/A 32 ft (10 m) 10 m (32ft)
Certifications   CE, UL, FCC
Battery Type 6 x AAA   6 x AAA
Warranty Limited Lifetime Limited Lifetime Limited Lifetime

*Disclaimer: Specifications are subject to change without notice. Availability of camera models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

FLIR CM8x Datasheet

Available Models

FLIR CM82

True RMS Power Clamp Meter

$299.99

Add to Cart

FLIR CM83

True RMS Power Clamp Meter

$349.99

Add to Cart

FLIR CM85

True RMS Power Clamp Meter

$399.99

Add to Cart