Thermostatically Controlled Curing Boxes

Including the highest capacity field curing box on the market

Curing boxes starting at $1995 that easily meet ACI C 31 (Standard Practice for Making and Curing Concrete Test Specimens in the Field) curing environment requirements. Since proper curing conditions can have a dramatic effect on cylinder strength in both hot and cold weather, proper curing temperatures are extremely important for accurate quality control and assurance.

Dry Curing Solutions

Starting at $1995

 
EZ Cure

EZ Cure II

The EZ Cure II is an economical, thermostatically controlled curing box that heats and cools as needed to maintain a constant 73 °F curing environment. The EZ Cure II is ideal for curing "Standard Cured" test specimens in the field for the first 48 hours.

More about EZ Cure II


Wet Curing Solutions

Starting at $2475

 
intelliCure

NEW intelliCure

Multiple sizes available including our new smaller, lower cost unit! The intelliCure is the industry's ultimate curing solution. The unit heats and cools to maintain a constant (adjustable) curing temperature. The intelliCure also cures cylinders and/or beams in water meeting the curing conditions requirements for "Standard Cured" cylinders.

More about intelliCure

intelliCure Match

intelliCure Match

The established standard for concrete cylinder curing, the intelliCure family of products just got even better with the intelliCure Match curing system. Now you can monitor the curing of your critical concrete structures by replicating the real-time, in-place conditions that exist on your site.

More about intelliCure Match


More information:

NRMCA - CIP 9 - "Low Concrete Cylinder Strength"