EZ Cure II

EZ Cure Product ImageWhen a simple solution for curing concrete cylinders the first 24-48 hours is needed, EZ Cure II is the answer! Simply plug the unit into a 110VAC power source, and the curing environment is kept at 73F - rain, snow, or shine.

EZ Cure II provides an economical solution to meeting ASTM C 31 curing requirements!

The graph below, with data taken with intelliRock temperature loggers, demonstrates the temperature stability of the EZ Cure.

 

EZ Cure Graph

 

EZ Cure Product Image
  • Low-Cost Solution
  • Preset temperature control at 73° F
  • Automatically heats and cools as needed
  • 32 (6x12) cylinders or 88 (4x8) cylinders (High Early capacity limited to 22 cylinders)
  • Lightweight Metal Construction (195 lbs)
  • Standard 110 volt operation
  • Exterior Dimensions: Length 56", Width 27 5/8”, Depth 35”
  • Interior Dimensions: Length 48 1/2", Width 20 1/4”, Depth 28 1/8”

More information:

More about EZ Cure II
EZ Cure Datasheet
EZ Cure Operator's Manual
NRMCA - CIP 9 - "Low Concrete Cylinder Strength"