• Avoid Costly Shutdowns & Lost Production Time
 
from $699900  

Advanced Thermal Imaging Cameras for Electrical & Mechanical Applications

It takes the right tools to quickly identify potential points of failure in an electrical or manufacturing environment, especially since many of these components are impossible to reach. That's why the new FLIR Exx-Series of advanced thermal imaging cameras offer superior resolution, precise laser-assisted autofocusing, and the option of interchangeable lenses – so you can target any component, survey from top to bottom, and avoid costly shutdowns.

FLIR Exx-Series Datasheet
FLIR Exx-Series Brochure

 
 
 

Improve Plant Reliability

Exx-Series cameras have laser-assisted autofocus and up to 464 x 348 true native resolution for precise identification of hot spots – so you can find potential points of failure before they cause expensive shut-downs.

 

Improve Plant Safety

Exx-Series cameras high-accuracy temperature measurements help you immediately identify failing components that could cause fires or other safety hazards. Image enhancements such as FLIR's patented MSX® make it easy to spot system weaknesses before they become serious problems.

 

See Problems Clearly

The vivid, 4" LCD display is visible from a 160° angle. Interchangeable optics auto-calibrate with the lens – so you can easily attach a telephoto lens for distant targets, or a more narrow field of view for closer subjects.

FLIR Exx-SERIES Models

 

FLIRE75

The FLIR E75 has the sensitivity and resolution needed to diagnose problems and find hidden deficiencies – even from a distance.

FLIRE85

The FLIR E85 is packed with high performance features, offers wide temperature ranges, and measures area (m2 or ft2) on-screen.

FLIRE95

The FLIR E95 offers the great features of the E75 and E85, plus up to 161,472 points of temperature measurement.

LOOKING FOR E40, E50 and E60 CAMERAS?

CLICK HERE

 
 
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Retailer

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.