Thermal Cameras for Electrical & Mechanical

Create a stronger predictive maintenance program, maximize uptime and reduce potential safety hazards.

 

 

 

Use FLIR for reliable, non-contact testing. Scan, visualize and analyze temperatures of mechanical equipment and electrical systems quickly and accurately. And join the growing group of users around the world benefitting from the cost-savings that a solid thermography program can provide.

Choose the thermal imaging product that is right for you:

FLIR IR Windows

FLIR IR Windows

Eliminate the need for opening electrical enclosures and protect yourself from the threat of arc flash injuries with new FLIR IR Windows. With added safety between you and energized equipment, you’ll save time and get more thermal and visual inspections done with greater confidence.


FLIR TG165 Spot Thermal Camera  

FLIR TG165 Spot Thermal Camera

The FLIR TG165 gives you the advantage of thermal imaging to discover temperature issues you can’t see with a typical IR thermometer. You’ll work more quickly—and have confidence you won’t miss anything vital. Equipped with FLIR’s exclusive Lepton™ micro thermal camera, the TG165 helps you identify heat patterns, reliably measure temperature, and store images and data for reports. And with a spot ratio of 24 to 1, you can take accurate readings from safer distances.


FLIR Ex-Series Infrared Camera  

FLIR E4, E5, E6 & E8 Infrared Cameras with MSX

Easier than a smartphone, only FLIR’s E4 thru E8 line offers such an affordable, unprecedented choice to new and seasoned thermographers alike. Each model includes thermal, visible, and revolutionary MSX imaging.


FLIR E-Series Infrared Camera  

The FLIR E40, E50 and E60 Now with MSX

E-Series continues to revolutionize thermal inspection efficiency with more onboard tools for faster imaging, analysis and sharing. Featuring MSX to instantly recognize problem locations, a simpler touchscreen interface, auto screen orientation, Wi-Fi streaming to mobile devices and Bluetooth to MeterLink test gear.


FLIR T420, T440 & T460 Infrared Cameras  

FLIR T420, T440 & T460 Infrared Cameras with MSX

The T420, T440 & T460 provide superior thermal resolution, an ergonomic rotating optical block, and fast auto-focus to help the busiest technicians get the best images easier than ever, even from the toughest angles. Plus speedy wireless communication, MSX enhancement, and more.


T620, T640 & T660 Infrared Cameras  

FLIR T620, T640 & T660 Infrared Cameras with MSX

The T620, T640 & T660 combine incredible 640×480 IR detail with the flexibility you need to shoot from low, high and tight angles effortlessly. The large touchscreen, the best sensitivity, a viewfinder, continuous auto focus, remote control and extra productivity tools make inspections a breeze.


FLIR P-Series Infrared Camera

FLIR P620 - P660 Infrared Cameras

Our expert line of infrared cameras provide superior thermal and visual image quality, spot size resolution, temperature measurement accuracy, and a host of advanced features.


FLIR T1K HD Thermal Imaging Camera

FLIR T1K HD Thermal Imaging Camera

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With its remarkable range, up to 3.1 MP in resolution, and customization to fit your needs, the T1K is designed to be the ultimate tool to streamline your workday, and make you the hero.