|
|
Extech 461880: Vibration Meter + Laser/Contact Tachometer
Measures Acceleration, Velocity and Displacement plus RPM and Linear Surface Speed
Features:
- Remote vibration sensor with magnetic adapter on 39"(1m) cable
- Wide frequency range of 10Hz to 1kHz
- RMS or Peak Value measurement modes
- Manual/Auto store/recall up to 1000 readings
- Data Hold and Auto shut-off
- Contact and Non-Contact (Laser) tachometer functions
- Uses a laser for greater distance non-contact measurements up to 4.9ft (1.5m)
- Large LCD with characters on display reverse direction depending on contact, photo, or vibration mode
- Windows® 95/98/NT/2000/XP compatible software (included) allows captured readings to be downloaded to your PC for further analysis
For complete specs please download the product datasheet (not available for some accessories)
| |