/uploadedImages/Extech/an200.jpg

Extech AN200: CFM/CMM Mini Thermo-Anemometer with built-in InfaRed Thermometer

Large display of Airflow or Air Velocity with built-in InfraRed Thermometer

Features:

  • CFM/CMM Thermo- Anemometer with built-in non-contact IR Thermometer measures remote surface temperatures to 500°F (260°C) with 8:1 distance to spot ratio and Laser Pointer
  • Simultaneous display of Air Flow or Air Velocity plus Ambient Temperature
  • Easy to set Area dimensions (cm2) are stored in the meter’s internal memory for the next power on
  • Resolution of 0.01m/sec
  • 20 point average for Air Flow
  • Super large (9999 count) LCD Backlit Display
  • 3% velocity accuracy via low friction 2.83"D (72mm) ball bearing vane wheel on 3.9ft (120cm) cable
  • Complete with vane sensor with 3.9ft (120cm) cable, 9V battery, and protective rubber holster
For complete specs please download the product datasheet (not available for some accessories)