|
|
Extech EX820: 1000A True RMS AC Clamp Meter with IR Thermometer
AC Clamp-on multimeter with built-in non-contact InfraRed Thermometer
Features:
- Non-contact InfraRed Temperature measurements with laser pointer
- True RMS Current and Voltage measurements
- Peak hold captures inrush currents and Transients
- MultiMeter functions include AC/DC Voltage, AC Current, Resistance, Capacitance, Frequency, Diode, Continuity and Type K Thermometer
- 1.7" (43mm) jaw opening for conductors up to 750MCM or two 500MCM
- 4000 count backlit display
- Autoranging with manual range button
- Features include Data Hold and Min/Max, Auto Power off
- Complete with test leads, 9V battery, Type K probe and case
For complete specs please download the product datasheet (not available for some accessories)
| |