|
|
Extech EX570: 12 Function True RMS Industrial MultiMeter with IR Thermometer
True RMS, autoranging DMM with large digit LCD display and Type-K/IR temperature function
Features:
- Built-in Non-contact InfraRed Thermometer with laser pointer
- True RMS CAT III-1000V, CAT IV-600V rated with 0.06% basic DCV accuracy
- Heavy duty Double molded, water resistant package
- Large backlit 40,000 count LCD with 40-segment bargraph
- Memory for storage and recall of three measurements
- Type K thermocouple contact temperature measurements
- Features include HOLD, RELATIVE and PEAK HOLD
- 1000V input protection on all functions
- Min, Max and Average recording, Auto power off with disable feature
- Capacitance, Frequency, Diode and Continuity functions
- Complete with double molded test leads, magnetic hanging strap, Type K bead wire temperature probe, case, and 9V battery
For complete specs please download the product datasheet (not available for some accessories)
| |