|
|
Extech MO295: Pinless Moisture Psychrometer + IR Thermometer
8-in-1 Meter with Memory and Built-in InfraRed Thermometer
Features:
- Monitor moisture in wood and other building materials with virtually no surface damage with the Pinless Moisture sensor
- Includes Pin-type probe (MO290-P) for contact moisture readings
- Manually store/recall up to 20 labeled readings
- Works on multiple wood types and other building materials
- Easy to read, large dual display with backlit feature
- Simultaneously displays moisture value of wood or material being tested, Air Temperature, IR Temperature, or Humidity
- Built-in Humidity/Temperature probe measures Relative Humidity, Air Temperature plus Grains Per Pound (GPP)/(g/kg), Dew Point (DP) and Vapor Pressure
- Programmable high/low Moisture and Humidity alarms
- Automatic calculation of differential Temperature (IR - DP) to determine condensation point
- Min/Max and Data Hold, Auto power off and low battery indication
For complete specs please download the product datasheet (not available for some accessories)
Downloads & Software:
Supplies & Accessories:
| |