/uploadedImages/Extech/Products/Tachometers_and_Stroboscope_Pages/RPM10.jpg

Extech RPM10: Photo/Contact Tachometer with built-in InfraRed Thermometer

Includes a non-contact IR Thermometer for surface temperature measurements

 

Features:

  • Built-in IR thermometer with laser measures remote surface temperature on motors and rotating parts
  • Provides wide RPM (photo and contact) and Linear Surface Speed (contact) measurements
  • Non-contact Photo tachometer uses a Laser for greater measuring distance up to 6.5ft (2m)
  • Characters on display reverse direction depending on mode
  • Double molded housing
For complete specs please download the product datasheet (not available for some accessories)

 

 

Multimedia & Videos:

RPM10 Application Demo Video