$159.99 - $179.99

FLIR TA72/TM74
Universal Flex Current Probe Accessory

The FLIR Universal Flex Current Probe accessories are designed to add capabilities, simplify challenges, and get the best readings with your existing meter. Made with a narrow flexible coil clamp, the TA72 and TA74 let you easily take measurements in tight or awkward spots — a difficult task with a traditional hard jaw clamp meter. The connection is a standard banana plug and the output is a voltage signal, so it’s compatible with most DMMs and clamp meters, regardless of brand.

 

TAKE ACCURATE MEASUREMENTS IN TIGHT OR AWKWARD SPOTS.

Snake the flexible coil clamp around obstacles with ease, even in deep, crowded cabinets. Measure multiple conductors and targets with limited clearance, and switch between 30A, 300A, and 3000A AC current range based on your needs.

 

 

EMPOWER YOUR METER.

Compatible with most DMMs and clamp meters, regardless of brand, the TA72 & TA74 add 3000A AC current measurements to existing meters.

 

 

EASY INSPECTION AND NAVIGATION.

Made with bright, dual-LED worklights to illuminate dark cabinets, built to withstand a 3-meter drop, portable and lightweight, the TA72 and TA74 were designed with your convenience in mind.

 

FLIR TA72/TM74 Features

 

Flexible coil clamp

Snake the coil around obstacles and multiple conductors with ease – even in deep, crowded cabinets – and get accurate measurements.

Switchable AC current range

30A, 300A, 3000A

Standard banana plug connector

Compatible with most meters

Icon - Worklights

Dual-LED worklights

Make your work safer/easier in poorly lit locations – especially useful when the lights are out or obstacles block your inspection targets

Icon - Durable

Durable

Built to withstand a 3-meter drop

Icon - Warranty

Warranty

Limited Lifetime Warranty with registration

FLIR TA72/TM74 Specifications

 
Part Number TA72 TA74
Measurement
Maximum AC current 3000A
AC current ranges and resolution 30.00A, 300.0A, 3000A
Basic AC current accuracy (full scale) ± 3.0% + 5 digits
Measurement Rate 1.5 samples per second, nominal
AC current bandwidth 45Hz – 500Hz (sine wave)
Positional error (distance from optimum) 0.6" (15mm) ± 2.0%
1.0" (25mm) ± 2.5%
1.4" (35mm) ± 3.0%
1.4” (35mm) ±1.0%
2.0” (50mm) ±1.5%
2.4” (60mm) ±2.0%
Show more...    
Meter Data
Minimum requirements for meter compatibility with TA72 AC voltage function 4000 count display 1mV resolution
Max conductor diameter capacity 2.4" (6cm) 4.7" (12cm)
Flex coil length 10" (25 cm) 18" (45 cm)
Flex coil diameter 0.3” (7.5mm)
Flex coil tip diameter 0.5” (13mm)
Probe length 73" (1.9m)
Work light Two white LEDs
Power supply (2) 1.5V “AAA”
Drop test 9.8' (3m)
Agency approvals CE, UL
Safety rating CAT IV 600V,CAT III 1000V
Standards EN61010‐1, EN61010‐2‐032, EN61326-1
Warranty Limited lifetime with registration

Product Literature

FLIR TA72/TM74 Datasheet

Available Models

FLIR TA72

Universal Flex Current Probe Accessory

$159.99

Add to Cart

FLIR TA74

Universal Flex Current Probe Accessory

$179.99

Add to Cart
Questions?

Call 1-866-477-3687 to chat with a knowledgeable specialist.

 
Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.