/uploadedImages/Extech/Products/Clamp-On_Meters/AC-DC_Clamp_Meter_Pages/EX623.jpg

Extech EX623: 400A Dual Input AC/DC Clamp Meter + NCV + IR Thermometer

AC/DC Clamp-on meter with built-in dual Thermocouple inputs, NCV Detector and InfraRed Thermometer

Features:

  • True RMS measurements for accurate AC Voltage and Current measurements
  • Dual type K thermocouple input with Differential Temperature function (T1, T2, T1-T2)
  • Built-in non-contact IR Thermometer with laser pointer for locating hot spots (up to 518°F/270°C)
  • Built-in non-contact Voltage detector with LED alert
  • DC µA multimeter function for HVAC flame rod Current measurements
  • Data Hold plus fast Peak Hold of current surges during motor startup
  • 40,000 count multimeter functions for DC Voltage, Resistance, Capacitance, and Frequency for high resolution over wider ranges
  • Measures motor capacitors to 40,000µF
  • 1.25" (32mm) jaw opening for conductors up to 500MCM
  • Rugged double molded housing
  • Auto power off with audible alert and disable function
  • Autoranging with manual override
  • 8 to 1 distance to target ratio
  • Complete with CAT III-600V, double molded test leads, 9V battery, two Type K bead wire probes and case
For complete specs please download the product datasheet (not available for some accessories)

 

 

Multimedia & Videos:

EX600 Series Product