|
|
Extech 382276: 600W Switching Mode DC Power Supply (230V)
Laboratory Grade Power Supply with 30V/20A Max output
Features:
- Remote Control for output Voltage/Current and On/Off
- Two user-defined Voltage and Current presets and one 13.8V/20A factory preset
- Automatic Constant Current crossover
- Dual 3-Digit LED displays
- High RFI immunity and excellent EMI
- Thermostatic Control Fan from zero to full speed
- Overload, over-temperature, and short circuit protection
For complete specs please download the product datasheet (not available for some accessories)
| |