/uploadedImages/Extech/Products/Thermometers/Infrared_Thermometer_Pages/42515.jpg

Extech 42515: InfraRed Thermometer with Type K Input

13:1 Wide range IR Thermometer with Type K Input

 

Features:

  • Wide InfraRed temperature range: -58° to 1472°F (-50 to 800 °C)
  • 13:1 distance to target ratio, laser pointer for easy targeting
  • Type K input for surface temperature measurements: -58 to 2498°F (-50 to 1370°C)
  • Automatic emissivity adjustment (for temperatures 212°F or higher)
  • 0.10 to 1.00 adjustable emissivity increases measurement accuracy for different surface
  • Adjustable high/low visual and audible alarm
  • Built-in memory with recall for 20 readings
  • MAX/MIN/AVG/DIF functions
  • Complete with 9V battery, Type K bead wire probe and carrying case
For complete specs please download the product datasheet (not available for some accessories)