FLIR FireFLIR - FF-120-131 Thermal Camera

The FireFLIR combines state-of-the-art detector technology with innovative, task-oriented mechanical design.

  • High definition VOx Microbolometer
  • Angled bezel assembly
  • Large LCD screen with cover
  • Large buttons for easy control

PDF SymbolBrochure


Service and Support Questions:

Replacement batteries are available from Interstate Batteries. For any other FLIR models, please contact us at 877-773-3547.

FLIR K-Series Thermal Imaging Cameras for Firefighting

Replacement Product: K-Series

Built tough, FLIR K-Series fire service TICs are simpler to use and make it easier to see in the most challenging conditions. Key features include:

  • An Extra-Bright 4” LCD – Vivid, large display cuts through heavy smoke, providing superior visibility
  • Two Models – Choose the K40 with a 240×180 thermal detector or the high resolution K50 with a 320×240 array
  • Five Imaging Modes – Switch to the thermal sensitivity and temperature range option that shows you the best detail and temperature indicators for the situation
  • Image Storage and Sharing – Capture up to 200 JPEG IR snapshots, review them later from the onboard archive or export to your computer via USB to generate reports
  • Oversized Buttons – Easy access to three simple buttons make it easy to shift modes, punch 2x zoom, and get to the archive and other menus
  • Rugged Design – IP67 rated and built tough enough to withstand a 2 meter drop onto concrete


Call 877-759-8164 or visit the K-Series page to find out more