• NEW Ocean Scout TK | FLIR Marine
  •  
    The NEW Ocean Scout TK | FLIR Maritime  

    The NEW FLIR Ocean Scout TK

    Marine Thermal Vision

    The FLIR Ocean Scout TK is a marine thermal camera that extends your vision on the water, day or night, for greater awareness and safety.

    As a thermal imager, the Ocean Scout TK creates images based on heat, not visible light. Vessels, watercraft, buoys, and other obstacles give off heat and appear clearly in all lighting conditions - from pitch darkness to blinding sun glare.

    At a breakthrough price of $599, the Ocean Scout TK is an affordable way to enjoy your time on the water and explore your world with thermal vision.

    WATCH THE VIDEO

    Get Notified

     

     

    Greater Awareness on the Water

    See obstacles and objects up to 130 yards away

    • See boats, buoys, and channel markers
    • Identify landmarks like docks, inlets, and jetties
    • Steer clear of rocks and floating debris
    • Locate people and pets overboard

    View Specifications

    Sailboat at Night | FLIR Maritime Sailboat Ahead
    Man Over Board | FLIR Maritime Man Over Board
    Kayaker at Night | FLIR Maritime Kayaker
     

    Explore Your World in the Dark

    See heat, instead of light


    Thermal Snap Shots | FLIR Maritime

    Store up to 1000 thermal snapshots

    Record Thermal Video | FLIR Maritime

    Record thermal video

    See Wildlife | FLIR Maritime

    See marine mammals, or discover wildlife back on shore

    Multiple Color Palettes | FLIR Maritime

    Choose from multiple color palettes

    View Gallery

    Grab and Go Simplicity

    Starts up in seconds, no training required

    • Pocket-sized, light-weight (6 oz. / 170 g)
    • Ergonomic for one-handed operation
    • Easy-to-use buttons
    • Submersible (IP67) and built to withstand harsh marine environments
    • 5-hour Rechargeable Li-Ion battery
     
     

    FLIR Ocean Scout TK Specifications

      Ocean Scout TK - Specifications | FLIR Maritime  

    Sensor Specifications

     
    Detector Type 160 × 120 VOx Microbolometer
    Video Refresh Rate <9Hz
    Field of View (H x V) 20° × 16°
    Shutter Yes
    Start up < 5 seconds
    Image Processing FLIR Proprietary Digital Detail Enhancement™

    User Interface

     
    Power Button On/Off
    Video Detection Palettes Short Press to Toggle thru LUT’s
    Brightness Brightness (Toggle up<>down)
    Image Capture Short press for Image capture, long press for Video capture
    Image Download USB Cable

    System Specifications

     
    Built-In Display 640 X 480 LCD Display
    Color Palettes Selectable: Black Hot, White Hot, InstAlert™ Rainbow, Iron, Lava, Arctic & Graded Fire

    Power

     
    Battery Type Internal Li-Ion Cell
    Battery Life (Operating) >5 hours

    Environmental

     
    Operating Temperature -4°F to 104°F (-20°C to 40°C)
    Storage Temperature -40°F to 140°F (-40°C to 60°C)

    Physical

     
    Weight (incl. lens) 6 oz (170 g)
    Size (L × W × H) 4.0” x 1.5” x 1.5”

    Package Includes

     
    Comes With Handheld Thermal Camera, Neck Lanyard, USB Cable, Lens Cap

    FLIR Ocean Scout TK Video & Image Gallery

     

    Videos

     

    Buoy

    Play / Pause (13 secs)

    Buoy with Seals

    Play / Pause (29 secs)

    Kayaker

    Play / Pause (24 secs)

    Marina Safety

    Play / Pause (7 secs)

    Fast Boats

    Play / Pause (29 secs)

    Man Over Board

    Play / Pause (16 secs)
     

    Product Images

     
    Ocean Scout TK - Front Right | FLIR Maritime

    Front Right

     
    Ocean Scout TK - Right | FLIR Maritime

    Right

     
    Ocean Scout TK - Left | FLIR Maritime

    Left

     
    Ocean Scout TK - Front Left | FLIR Maritime

    Front Left

     
    Ocean Scout TK - Top | FLIR Maritime

    Top

     
     

    Images / Screen Captures

     
    Kayaker | FLIR Maritime

    Kayaker

     
    Kayaks | FLIR Maritime

    Kayaks

     
    MOB | FLIR Maritime

    Man Over Board

     
    MOB | FLIR Maritime

    Man Over Board

     
    Sailboat | FLIR Maritime

    Sailboat

     
    Seals | FLIR Maritime

    Seals