image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   APPLICATIONS
image spacer image
spacer
spacer image spacer
spacer spacer Automated Detection & Tracking spacer spacer
spacer spacer spacer
spacer spacer Machine Vision & Robotics spacer spacer
spacer spacer spacer
spacer spacer Communications spacer spacer
spacer spacer spacer
spacer spacer Video Surveillance spacer spacer
spacer spacer spacer
spacer spacer Automated Test spacer spacer
spacer spacer spacer
spacer spacer Case Studies spacer spacer
spacer spacer spacer
spacer spacer Request Information spacer spacer
spacer
image

Video Surveillance

  • Indoor & Outdoor Monitoring
  • Perimeter Security
  • Video, IR, Near-IR Cameras
  • Remote Surveillance

Today's video surveillance systems are becoming smarter. Automated detection and tracking are required to reduce monitoring costs and improve event detection. High-resolution cameras and multi-sensor systems are being used to deliver optimal performance. To get the most out of these systems, integrators and solution providers must have fast, precise control of pan and tilt of video sensors, for both human-in-the-loop and fully automated operation.

Directed Perception products have been designed from the ground up to provide closed-loop operation. Fast, dynamic response, smooth motion, and reliable operation are some of the benefits that the Directed Perception product line offers for advanced Video Surveillance applications.

image

Advanced Night Vision Surveillance
VUMII

Vumii selected Directed Perception for their advanced night-vision system Discoverii. "The performance of the PTU-D300 and the PTU-D100 have exceeded our expectations and the Directed Perception team provided outstanding support during our entire development and product introduction process" - Chris Ruttle, CFO, COO.

Click here to read more...

spacer

PTU-D300

Find out more...

Click here for more information about Directed Perception products designed for Automated Detection and Tracking applications:
Pan-Tilt Product Information

spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image