Overview
The PTU-D100E mid-range computer-controlled pan-tilt is designed for precise positioning of payloads to 25 lbs. It offers an off-the-shelf solution for positioning cameras, lasers, antennas, or other payload for both fixed and mobile applications. It includes an integrated slip-ring for continuous pan-rotation applications.
The E Series Models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity. For morei nformation on the E-Series models, click here.
The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional).
The built-in command set offers both ASCII and binary formats. This command set supports real-time control at up to 60 commands/second with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.
|
|
| |
- Continuous pan with integrated slip-ring
- Compact
- Light Weight
- Rugged, all-weather design
- High Duty Cycles
- Integrated Ethernet
- Programmable ranges of motion
|
| |
| |
|