image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D300E Standard Model

Home > Products > PTU-D300 Models > PTU-D300E Standard Model | View All Families

PTU-D300

(View Larger Image)

The PTU-D300 E Series is a precision pan-tilt designed for extreme performance on demanding applications. It provides high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 70 lbs. or more. It features a integrated Ethernet, programmable ranges of motion, and enhanced motion control - read more about E-Series here: . The PTU-D300 E Series includes a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications. The Side Mount model features a modular payload hub that allows simple "L" brackets to be mounted on the side and/or top. The dual-side mount configuration includes a top mount plate, and allows "L" brackets on either or both sides. The modular hub adapts easily to customer OEM brackets and payloads.

  • Payloads to 70 lbs
  • Integrated slip-ring for 360-continuous pan rotation
  • Small form-factor
  • Under 29 lbs.
  • Tilt position resolution down to 0.00625°
  • Pan/tilt speeds up to 100° / Sec.
  • Wide range DC voltage input
  • Integrated Ethernet
  • Programmable ranges of motion
  • High resolution digital encoders
 
PTU-D300

D300E

PTU-D300-RF

D300-RF

PTU-D300-ISM

D300E-ISM

PTU-D300-EX

D300E-EX

  Overview Specifications Documentation Options/Accessories
 

Overview

The PTU-D300 extreme-duty computer-controlled pan-tilt is designed for precise positioning of payloads to 70 lbs. It offers an off-the-shelf solution for positioning cameras, lasers, antennas, or other heavy payloads for both fixed and mobile applications. It includes an integrated slip-ring for continuous pan-rotation applications.

The E Series models offer integral Ethernet/web interface, programmable ranges of motion, and improved motion control fidelity. For more information on the E-Series models, click here.

The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional). Integrated flex-circuitry absorbs tilt motion for all internal wiring to provide long life over high duty cycles.

The built-in command set offers both ASCII and binary formats. This command set supports real-time control at very high command rates with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.

 
 
 
  • Continuous pan with integrated slip-ring
  • Compact
  • Light Weight (28 lbs.)
  • Rugged, all-weather design
  • High Duty Cycles
  • Integrated Ethernet
  • Programmable ranges of motion
spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image