(View Larger Image) |
The PTU-D46-17 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 6 lbs. or more at speeds up to 300 degrees/second.
- Payloads to 6 lbs
- Miniature form-factor (< 5.2" tall)
- Under 3 lbs.
- Position resolution of 0.051° (1/2 step)
- Speeds up to 300° / Sec.
- Wide range DC voltage input
|