image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D46-17 Model

Home > Products > PTU-D46 Models > PTU-D46-17 Model | View All Families

PTU-D46

(View Larger Image)

The PTU-D46-17 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 6 lbs. or more at speeds up to 300 degrees/second.

 

  • Payloads to 6 lbs
  • Miniature form-factor (< 5.2" tall)
  • Under 3 lbs.
  • Position resolution of 0.051° (1/2 step)
  • Speeds up to 300° / Sec.
  • Wide range DC voltage input
PTU-D46

D46 Models

PTU-D46

D46-17

PTU-D46

D46-70

PTU-D46

D46-17P70T

  Overview Specifications Documentation Options/Accessories
 

Technical Specifications Summary:

PTU-D46 Datasheet

Max Payload Weight (nominal) 6 lbs.
Position Resolution (°) 0.05143 (1/2 step), 0.0123 (1/8th step)
Min Pan Speed 0.0123° / Sec.
Max Pan Speed 300° / Sec.
Min Tilt Speed 0.0123° / Sec.
Max Tilt Speed 300° / Sec.
Pan Range +/- 180°
Tilt Range +31°/-80°
Weight 3 lbs (not including Controller: 8 oz)
Height 5.2"
Operating Voltage 9-30VDC
Environmental IP65 (with weatherization option)
Operating Temperature -20°C to +60°C

 

spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image