(View Larger Image) |
The PTU-D46-17P70T is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 9 lbs. or more. It uses different gearing on the pan vs. tilt axes to provide fast pan speeds, while retaining maximum tilt payload capacity.
- Payloads to 9 lbs
- Miniature form-factor (< 5.2" tall)
- Under 3 lbs.
- Tilt position resolution of 0.013° (1/2 step)
- Pan speeds up to 300° / Sec.
- Wide range DC voltage input
|