image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D46-70

Home > Products > PTU-D46 Models > PTU-D46-70 Model | View All Families

PTU-D46

(View Larger Image)

The PTU-D46-70 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 9 lbs. or more at speeds up to 60 degrees/second.

 

  • Payloads to 9 lbs
  • Miniature form-factor (< 5.2" tall)
  • Under 3 lbs.
  • Position resolution of 0.013° (1/2 step)
  • Speeds up to 60° / Sec.
  • Wide range DC voltage input


  PTU-D46-17 PTU-D46-70 PTU-D46-17P70T
Max Payload (Lbs.) 6 9 9
Position Resolution (°) 0.01 0.003 0.01/0.003 (pan/tilt)
Max Speed (°/Sec) 300 60 300/60
  View Model View Model View Model
PTU-D46

D46 Models

PTU-D46

D46-17

PTU-D46

D46-70

PTU-D46

D46-17P70T

  Overview Specifications Documentation Options/Accessories
 

Overview

The PTU-D46-70 miniature, computer-controlled pan-tilt is versatile and field-proven across 100's of applications. It is extremely compact and light weight and offers an off-the-shelf solution for positioning of any type of small sensor or other payload.

The separate controller (4"x3"x1") can be located up to 56' away from the head. Both RS-232 and RS-485 interfaces are provided on the PTU-D46 Controller. An optional side-mount bracket allows positioning payloads for a lower center-of-gravity, and for mounting multiple payloads (top and side).

The built-in command set offers both ASCII and binary formats. This command set supports real-time control at up to 60 commands/second with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The RS-485 interface supports multi-drop networking of up to 127 devices. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units. The Extended I/O option allows a trackball to be connected directly to the pan-tilt unit for direct control without a computer.

 

 
 
 

Get the Flash Player to see this player.

 
  • Compact (5.2" tall)
  • Light Weight (3 lbs.)
  • Highest Precision
  • Rugged
  • High Duty Cycles
spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image