image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D46-70 Model

Home > Products > PTU-D46 Models > PTU-D46-70 Model | View All Families

PTU-D46

(View Larger Image)

The PTU-D46-70 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 9 lbs. or more at speeds up to 60 degrees/second.

 

  • Payloads to 9 lbs
  • Miniature form-factor (< 5.2" tall)
  • Under 3 lbs.
  • Position resolution of 0.013° (1/2 step)
  • Speeds up to 60° / Sec.
  • Wide range DC voltage input
PTU-D46

D46 Models

PTU-D46

D46-17

PTU-D46

D46-70

PTU-D46

D46-17P70T

  Overview Specifications Documentation Options/Accessories
 

Options & Accessories

Quick Configuration Guide -
product configuration options and accessories details


Options

  • Weatherized - weatherization for outdoor use
  • Nodal Gimbal - allows alignment of camera focal point with rotational axes
  • Extended I/O - extra i/o ports for camera, trackball, auxiliary serial device

Accessories

  • Controller cables - alternate cable lengths from 3' to 56'
  • Trackball - for manual control without computer (requires Extended I/O)
  • Power Supply - 110/220VAC International power supply
  • Networking - RS-485 multi-drop network wiring kit
  • Side-mount payload bracket
  • Geo-Pointing Module (provides general Ethernet/IP interface, and/or Geo-Pointing functions)

Ordering Information & Part Numbers:


Request pricing Information
spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image