image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D48 Models

Home > Products > PTU-D48 Models| View All Families

PTU-D48

(View Larger Image)



PTU-D48

(View Larger Image)

The PTU-D48 is a family of compact pan-tilt units that provide accurate real-time positioning of cameras, lasers, antenna, or other payloads up to 15 lbs. The PTU-D48 model family are fully weatherized, offer integrated controller and internal wiring for payload signals, and are designed for harsh environments in fixed and mobile applications. The light weight of the unit (<10 lbs.) makes them ideal for pole-mount or mobile applications.

Feature Benefit to OEM's and Systems Integrators
Complete and proven control interface; Flexible mounting for single and multi-part payloads; Built-in RS-232/485 Reduce development/integration time
Proven system component; headroom for broad feature set Minimize technical risk
High level, full-featured real-time command protocol Speed time to market
Low-cost, off-the-shelf solution readily available; Fast integration with other system elements Minimize development cost
Rugged design; Supports 100% duty cycles Lower cost of operation
Fully sealed, weatherized design (IP67); Wide temperature ranges Reliable all-weather operation

 

  PTU-D48-E PTU-D48
Max Payload (Lbs.) 15 15
Position Resolution (°) 0.003/0.006 0.003/0.006
Max Speed (°/Sec) 100/50 100/50
Wiring Internal/Slip-Ring (option) Internal
Weight (Lbs.) ~11lbs 9.25
  View Model View Model
PTU-D100-ISM

D48 Models

PTU-D100-ISM

D48

PTU-D100-ISM

D48-E

  Overview
 

The PTU-D48 model family of compact computer-controlled pan-tilts are designed for a wide range of outdoor fixed and mobile applications. They are extremely compact, light weight, and rugged and offer an off-the-shelf solution for positioning of any type of small sensor or other payload.

The PTU-D48 models utilize stepper motors with an asymmetrical worm-gear design. The body of the pan-tilt is machined aluminum and provides very rigid, repeatable positioning. The controller is fully integrated and the units provide a single weatherized mil-style connector for power, pan-tilt and payload signals.

Both RS-232 and RS-485 interfaces are provided and Ethernet is available with the PTU-D48-E. Payloads can be mounted on the side and/or top (multiple bracket configurations available).

The built-in command set offers both ASCII and binary formats. This command set supports real-time control at very high command rates with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module provides a geo-pointing functionality for the units

 
 
 
 
  • Fully weatherized (IP67)
  • Compact, light weight
  • Rugged
  • High Duty Cycles
  • Ideal for fixed or mobile applications
spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image