image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D47 Model

Home > Products > PTU-D47/48 Models > PTU-D47 Model | View All Families

PTU-D100 ISM

(View Larger Image)

positioning of camera, laser, antenna, or other payloads up to 12 lbs. or more. It features a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications. The bracket supports side and/or top mounting of payloads.

  • Payloads to 12 lbs
  • Small form-factor (< 6.5" tall)
  • Under 5.4 lbs.
  • Tilt position resolution of 0.003° (with microstep)
  • Pan speeds up to 300° / Sec.
  • Wide range DC voltage input
PTU-D100

D47/48 Models

PTU-D100

D47

PTU-D100-ISM

D48

  Overview Specifications Documentation Options/Accessories
 

Options & Accessories

Quick Configuration Guide -
product configuration options and accessories details


Options:

  • Payload pass-through wiring

Accessories:

  • Breakout cable
  • Power supply
  • Geo-Pointing Module (provides general Ethernet/IP interface, and/or Geo-Pointing functions)

Ordering Information & Part Numbers:


Request Pricing Information

 

 

spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image