image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D47 Model

Home > Products > PTU-D47/48 Models > PTU-D47 Model | View All Families

PTU-D100 ISM

(View Larger Image)

positioning of camera, laser, antenna, or other payloads up to 12 lbs. or more. It features a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications. The bracket supports side and/or top mounting of payloads.

  • Payloads to 12 lbs
  • Small form-factor (< 6.5" tall)
  • Under 5.4 lbs.
  • Tilt position resolution of 0.003° (with microstep)
  • Pan speeds up to 300° / Sec.
  • Wide range DC voltage input
PTU-D100

D47/48 Models

PTU-D100

D47

PTU-D100-ISM

D48

  Overview Specifications Documentation Options/Accessories
 

Overview

The PTU-D47 miniature, computer-controlled pan-tilt is versatile and field-proven across 100's of applications. It is extremely compact and light weight and offers an off-the-shelf solution for positioning of any type of small sensor or other payload.

The controller is fully integrated. A single mil-style connector provides power and pan-tilt control, as well as payload signal management (optional). The side-mount bracket allows positioning payloads for a lower center-of-gravity, and for mounting multiple payloads (top and side).

The built-in command set offers both ASCII and binary formats. This command set supports real-time control at up to 60 commands/second with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.

 
 
 
  • Compact (6.5" tall)
  • Light Weight (5.4 lbs.)
  • Rugged, all-weather design
  • High Duty Cycles

 

 

spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image