image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D48E Standard Model

Home > Products > PTU-D48 Models > PTU-D48E Model | View All Families

PTU-D100 ISM

(View Larger Image)

The PTU-D48E is the next-generation configuration of the popular PTU-D48 model. It is designed for high-speed, accurate positioning of camera, laser, antenna or other payloads to 15 lbs. The E-Series electronics include integrated Ethernet, improved motion performance, programmable ranges of motion, and more. The PTU-D48E features internal wiring with slip-ring for 360-continuous pan. Bracketing options include top, side, and side+top. A single mil-style connector carries all pan-tilt and payload signals, providing simple and reliable installation and operation.

  • Payloads to 15 lbs
  • Small form-factor
  • Under 12 lbs.
  • Tilt position resolution of 0.003°
  • Pan speeds up to 100° / Sec.
  • Wide range DC voltage input
  • Built-in Ethernet
  • Programmable ranges of motion
PTU-D100-ISM

D48-E

PTU-D100-ISM

D48-E-ISM

  Overview Specifications Documentation Options/Accessories
 

Overview

The PTU-D48E Series miniature, computer-controlled pan-tilt is compact and light weight, extremely rugged, fast, and precise. It features the E-Series electronics providing integrated Ethernet, improved command rates, programmable ranges of motion...read more.

A single mil-style connector provides power and pan-tilt control, as well as pass through of payload signals via the integrated slip-ring.

The built-in command set offers both ASCII and binary formats. This command set supports real-time control at very high command rates with very low and predictable latencies. The rich command set provides fine-grained control of position (absolute and relative), velocity, acceleration and other unit functions. The optional Geo-Pointing Module also provides an Ethernet/IP interface for control of the pan-tilt units.

 
 
 
  • Compact
  • Light Weight (~11 lbs.)
  • Rugged, all-weather design
  • High Duty Cycles
  • Integrated Ethernet
  • Programmable ranges of motion
spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image