(View Larger Image) |
The PTU-D48E is the next-generation configuration of the popular PTU-D48 model. It is designed for high-speed, accurate positioning of camera, laser, antenna or other payloads to 15 lbs. The E-Series electronics include integrated Ethernet, improved motion performance, programmable ranges of motion, and more. The PTU-D48E features internal wiring with slip-ring for 360-continuous pan. Bracketing options include top, side, and side+top. A single mil-style connector carries all pan-tilt and payload signals, providing simple and reliable installation and operation.
- Payloads to 15 lbs
- Small form-factor
- Under 12 lbs.
- Tilt position resolution of 0.003°
- Pan speeds up to 100° / Sec.
- Wide range DC voltage input
- Built-in Ethernet
- Programmable ranges of motion
|