image spacer
spacer
spacer
    Questions? Speak with an application expert: 650-692-3900  
  Home Products Applications Industries Ordering Support Company Contact
image
spacer
image
image
   PRODUCTS
image spacer image
spacer
spacer image spacer
spacer spacer

Pan-Tilt Models

spacer

spacer spacer
spacer spacer spacer
spacer spacer

spacer

Pricing & Ordering

spacer

spacer spacer
spacer spacer spacer
    Custom Solutions    
spacer spacer spacer
spacer spacer

spacer

Request Information

spacer

spacer spacer
spacer spacer spacer
spacer   spacer
spacer
PTU-D48 Model

Home > Products > PTU-D47/48 Models > PTU-D48 Model | View All Families

PTU-D100 ISM

(View Larger Image)

The PTU-D48 is designed for high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 15 lbs. or more. It features a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications. The bracket supports top mounted payloads (side bracketing optional).

  • Payloads to 15 lbs
  • Small form-factor (< 7.6" tall)
  • Under 9.3 lbs.
  • Tilt position resolution of 0.003°
  • Pan speeds up to 100° / Sec.
  • Wide range DC voltage input
PTU-D100-ISM

D48 Models

PTU-D100-ISM

D48

PTU-D100-ISM

D48-E

  Overview Specifications Documentation Options/Accessories
 

Options & Accessories

Options:

Ordering Information & Part Numbers:


Request Pricing Information
spacer
spacer image
image spacer
Pan / Tilt Systems
spacer image
image