PTU-D300E

Pan-Tilt Unit-D300 E Series

The PTU-D300 E Series is a precision pan-tilt designed for extreme performance on demanding applications. It provides high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 70 lbs. or more. It features a integrated Ethernet, programmable ranges of motion, and enhanced motion control. The PTU-D300 E Series includes a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications.

  • Payloads to 70 lbs
  • Integrated slip-ring for 360-continuous pan rotation
  • Small form-factor
  • Under 29 lbs.
  • Tilt position resolution down to 0.00625°
  • Pan/tilt speeds up to 100° / Sec.
  • Wide range DC voltage input
  • Integrated Ethernet
  • Programmable ranges of motion
  • High resolution digital encoders