Pan-Tilt Unit-D300 E Series
The PTU-D300 E Series is a precision pan-tilt designed for extreme performance on demanding applications. It provides high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 70 lbs. or more. It features a integrated Ethernet, programmable ranges of motion, and enhanced motion control. The PTU-D300 E Series includes a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications.
- Payloads to 70 lbs
- Integrated slip-ring for 360-continuous pan rotation
- Small form-factor
- Under 29 lbs.
- Tilt position resolution down to 0.00625°
- Pan/tilt speeds up to 100° / Sec.
- Wide range DC voltage input
- Integrated Ethernet
- Programmable ranges of motion
- High resolution digital encoders