PTU-D300E

Pan-Tilt Unit-D300 E Series

The PTU-D300 E Series is a precision pan-tilt designed for extreme performance on demanding applications. It provides high-speed, accurate positioning of camera, laser, antenna, or other payloads up to 70 lbs. or more. It features a integrated Ethernet, programmable ranges of motion, and enhanced motion control. The PTU-D300 E Series includes a fully integrated controller with single weatherized connection for outdoor fixed and mobile applications.

  • Payloads to 70 lbs
  • Integrated slip-ring for 360-continuous pan rotation
  • Small form-factor
  • Under 29 lbs.
  • Tilt position resolution down to 0.00625°
  • Pan/tilt speeds up to 100° / Sec.
  • Wide range DC voltage input
  • Integrated Ethernet
  • Programmable ranges of motion
  • High resolution digital encoders

 

Specifications

PTU-D300 E-Series Datasheet

 

Max Payload Weight (nominal) 70 lbs.
Position Resolution (°)* 0.00625°
Min Pan Speed 0.00625° / Sec.
Max Pan Speed 50° / Sec. (100° / Sec. with HS option)
Min Tilt Speed 0.00625 °/ Sec.
Max Tilt Speed 50° / Sec.
Pan Range Nx360-continous
Tilt Range -30°/+90° user programmable
Weight 28 lbs
Height 13.01"
Operating Voltage 12-30VDC
Environmental IP67
Operating Temperature -30°C to +70°C

 

* Pan-tilts support 1/2, 1/4, and 1/8 microstep modes as well as autostep mode, all software configurable. Quoted resolutions are for 1/8 step mode. Firmware default is 1/2 step. Torque and speeds are somewhat reduced at 1/4 and 1/8 step modes.